IESNA:LM-63-2002
[TEST]P1291105
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS05R65W2N902765DE010 E3D1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R65 optic, 2700K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]428
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 5.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
523 519.1 510.7 500.8 491.2 483.8 478.3 473.9 470.1 466.2
462.5 458.4 454.2 449.1 443.7 437.2 429.4 421 411.8 402.2
393.2 384 375.8 367.1 357.1 345.5 331.6 314.9 296.1 276
255.1 232 209.2 197.4 185.9 162.7 139.9 118.7 97.8 87.1
78.5 63.5 51.9 32 20.4 12 4.4 0.9 0.5 0.4
0.4 0.4 0.2 0.2 0.2 0 0 0 0 0
0 0 0
